Load Centers

Not everything gets better with age. Many electrical problems can go undetected until it is too late. Outdated residential panels may contain weak connection points. Today’s electrical systems are stressed by increased power demands that they were not designed to handle. Potential hazards may develop as wiring deteriorates over time.

Additional Features & Benefits:
 
  • Demonstrated performance. UL & CSA approved and field proven for over 40 years.
  • All metal backpan prevents cracking.
  • Circuit directory allows for easy identification of circuits.
  • Sandlewood (Tan) finish enhances home decor.
  • Exclusive design provides secure breaker connection.
  • Compatible with modern circuit protection technology (AFCI & GFCI).
  • Limited Lifetime warranty.

Not All Panels Are Created Equal

       

 

Incomparable Quality. 

35kAIC Commercial grade main breaker provides superior ratings and performance.

 

Safe & Reliable.

One-piece silver plated copper bus eliminates hot spots and resists corrision.

 

Easy To Use.

Exclusive "Trip to OFF" Feature allows for simple one-step reset.

 

Electronic Protection.

Complete home surge protection helps extend the life of your appliances & electronics.

 

·        *  Federal Pacific Electric® is a federally registered trademark of American Circuit Breaker Corporation
·      * Stab Lok® is a federally registered trademark of American Circuit Breaker Corporation
·      *  Zinsco® is a federally registered trademark of Connecticut Electric Inc.